- Products
- O3D223
3D camera
O3D223
O3DIRP3KG/E1/E2/GM/W/64
3D camera
O3D223
O3DIRP3KG/E1/E2/GM/W/64
- Visual assessment of distance, level or volume
- Reliable distance measurement due to time-of-flight measurement
- Illumination, measurement and evaluation in one unit
- Output of 3072 distance and grey values per measurement for a detailed evaluation of the application
- Integration by means of intuitive parameter setting software
phase-out article
Alternative articles: O3D303 Product comparison: O3D223 / O3D303 When selecting an alternative article and accessories please note that technical data may differ!
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
Product characteristics
Image resolution 3D [px] | 64 x 48 |
---|---|
Angle of aperture 3D [°] | 64 x 48 |
Max. reading rate [Hz] | 20 |
Application
Application | output of 3D image data |
---|
Electrical data
Operating voltage [V] | 20.4...28.8 DC; (EN 61131-2) |
---|---|
Current consumption [mA] | < 2000; (peak current pulsed; typical value: 600) |
Power consumption [W] | 15 |
Protection class | III |
Image sensor | PMD 3D ToF-Chip |
Internal lighting | yes; (infrared: 850 nm invisible radiation LED class 1) |
Inputs / outputs
Number of inputs and outputs | Number of digital inputs: 2; Number of digital outputs: 2 |
---|
Inputs
Trigger | 24 V PNP (IEC 61131-2 Typ 1) |
---|---|
Number of digital inputs | 2 |
Input circuit of digital inputs | 24 V PNP; (configurable; IEC 61131-2 Typ 1) |
Outputs
Total number of outputs | 2 |
---|---|
Number of digital outputs | 2; (configurable) |
Output function | 24 V PNP; (EN 61131-2 Typ 2) |
Max. voltage drop switching output DC [V] | 1 |
Max. current load per output [mA] | 100 |
Analogue current output [mA] | 4...20 |
Max. load [Ω] | 300 |
Analogue voltage output [V] | 0...10 |
Min. load resistance [Ω] | 10000 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Operating distance [mm] | 200...5500 | ||
---|---|---|---|
Note on operating distance |
|
||
Image resolution 3D [px] | 64 x 48 | ||
Angle of aperture 3D [°] | 64 x 48 | ||
Max. reading rate [Hz] | 20 |
Software / programming
Parameter setting options | via two pushbuttons and 10-segment display or via PC / notebook with operating software |
---|
Interfaces
Communication interface | Ethernet |
---|
Number of Ethernet interfaces | 1 | ||||
---|---|---|---|---|---|
Transmission standard | 10Base-T; 100Base-TX | ||||
Transmission rate | 10; 100 | ||||
Protocol | TCP/IP; EtherNet/IP | ||||
Factory settings |
|
Operating conditions
Ambient temperature [°C] | -10...50 |
---|---|
Storage temperature [°C] | -40...85 |
Protection | IP 67 |
Max. immunity to extraneous light [klx] | 8; (on the object) |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
Shock resistance |
|
||||
Vibration resistance |
|
||||
Photobiological safety | exempt group; (DIN EN 62471) | ||||
Electrical protection |
|
Mechanical data
Weight [g] | 1197.5 |
---|---|
Dimensions [mm] | 123.5 x 75 x 95 |
Materials | housing: diecast aluminium; front pane: PMMA; display window: PC |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - Ethernet
Connector: 1 x M12; coding: D |
Electrical connection - Process connection
Connector: 1 x M12; coding: A |
Other data
Field of view size
measuring range / distance | Length | Width | minimum object surface | |
200 | 250 | 170 | 7 x 7 | |
1000 | 1260 | 870 | 37 x 37 | |
2000 | 2520 | 1740 | 73 x 73 | |
3000 | 3780 | 2610 | 109 x 109 | |
4000 | 5040 | 3480 | 145 x 145 | |
5500 | 6930 | 4790 | 200 x 200 |
For reliable detection the object must be detected by at least 2 x 2 pixels |