You probably do not come from: Hong Kong SAR China. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Mounting adapters for capacitive sensors
  5. E43900

Mounting adapter for capacitive sensors

E43900

MOUNTING ADAPTER G3/4",POM

Mounting adapter for capacitive sensors

E43900

MOUNTING ADAPTER G3/4",POM

  • Reliable installation in a vessel wall
  • Efficient protection against soiling, impact and shock
  • For level detection with capacitive sensors in containers and tanks
  • High pressure rating
  • Use in high medium temperatures
Application
Pressure rating [bar] 8
Operating conditions
Ambient temperature [°C] -25...80
Mechanical data
Weight [g] 22
Dimensions [mm] G 3/4 / L = 50
Thread designation G 3/4
Materials Adapter: POM
Tightening torque [Nm] 5
Sensor connection threaded connection M18 x 1 internal thread
Process connection threaded connection G 3/4 external thread
Remarks
Pack quantity 1 pcs.