You probably do not come from: Hong Kong SAR China. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Adapters for small volumetric flow quantities
  5. E40434

Process adapter for small volumetric flow quantities

E40434

FLOW ADAPT

Process adapter for small volumetric flow quantities

E40434

FLOW ADAPT

  • Reliable detection of small flow rates
  • Easy installation of the flow sensor via adapter
  • Very high pressure rating
  • Robust stainless steel design for use in harsh industrial environments
  • Suitable for liquids and gases
Application
Application for industrial applications
Installation via internal G1/8A male thread, any mounting position; (SA5)
Medium temperature [°C] 0...80
Pressure rating [bar] 100
Measuring/setting range
Flow range [ml/min] 2...150
Mechanical data
Weight [g] 212.7
Materials stainless steel (316L/1.4404)
Sensor connection M12 x 1
Process connection G 1/8
Accessories
Items supplied
sealings: 1, U-seal
Accessories (optional)
Adapter: ≤ 30 bar, E40101
Adapter: ≤ 300 bar, E40236
Remarks
Remarks
Can only be used in combination with the flow sensor’s relative operating mode.
Pack quantity 1 pcs.