You probably do not come from: Hong Kong SAR China. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Welding adapters
  5. E40265

Welding adapter for process sensors

E40265

WELDING ADAPT D8

Welding adapter for process sensors

E40265

WELDING ADAPT D8

  • Welding adapter for process sensors
  • For use in industrial and hygienic applications
  • Robust stainless steel design for use in harsh industrial environments
  • High pressure rating
  • Easy adjustment of the immersion depth of the sensor
  • acs
  • reg31
  • ktw
Application
Installation Clamp fitting
Pressure rating [bar] 50
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 41.05
Dimensions [mm] Ø 13.7
Materials stainless steel (316L/1.4404)
Sensor connection Ø 8 mm
Process connection welding adapter Ø 13,7 mm
Remarks
Pack quantity 1 pcs.