You probably do not come from: Hong Kong SAR China. If necessary, change to: United States
  1. Products
  2. Industrial communication
  3. Fieldbus components
  4. AS-Interface gateways
  5. AC1376

AS-Interface PROFIBUS DP gateway

AC1376

AS-i DP Gateway M4 2MSTR

AS-Interface PROFIBUS DP gateway

AC1376

AS-i DP Gateway M4 2MSTR

  • With integrated fieldbus interface
  • Reliable and fast data exchange with the sensor actuator level
  • Colour display for indicating the status of all AS-i slaves
  • User-friendly and simple configuration, set-up and diagnosis
  • Quick-setup menu with intuitive operation
phase-out article
Alternative articles: AC1412 Product comparison: AC1376 / AC1412 When selecting an alternative article and accessories please note that technical data may differ!
The alternative articles of type AC14 can be operated in compatibility mode (AC1366) with the unit master file (GSD) of the AC13.
  • ce
  • asib
  • cul
Application
Application PROFIBUS DP gateway
Electrical data
Operating voltage [V] 24 DC
Insulation rating [V] 500
Current consumption [mA] < 400
Max. current consumption from AS-i [mA] 10
Max. power consumption [VA] 10
Number of AS-i masters 2
Electrical separation yes
Interfaces
Communication interface PROFIBUS
PROFIBUS
Transmission standard EN 50170
Transmission rate 12 MBaud
Protocol Profibus DP
Usage type data transmission
Note on interfaces
diagnostic function
Operating conditions
Ambient temperature [°C] 0...60
Storage temperature [°C] -20...70
Protection IP 20
AS-i classification
AS-i version 2.11; 3.0
AS-i master profile M4
Mechanical data
Weight [g] 561
Housing housing for DIN rail mounting
Materials aluminium; steel sheet galvanised
Displays / operating elements
Display
operation 3 x LED, red
3 x LED, green
2 x LED, yellow
full graphic LCD display
Remarks
Pack quantity 1 pcs.