AC1365

|· ControllerE M4 1Mstr DPV1

Bus system AS-Interface

DrawingWiring3D PDF PDF data sheet   Print Version

Collapse all categories
Product characteristics
AS-i DP controller E
Housing for DIN rail mounting
AS-i PLC with Profibus-DP interface
Full master functions
Graphic display
Application
Application use as a decentralised PLC and Profibus DP gateway
Electrical data
Number of AS-i masters 1
Operating voltage [V]24 DC
Total current consumption from AS-i [mA]< 10
Current consumption from 24 V DC [mA]< 500
Power consumption [VA]< 10
Insulation rating [V]500
Electrical separation yes
Software / programming
PLC memory for user program [Kwords] 128
Interfaces
Programming interface RS-232 C; RJ11; 9600...115200 baud, electrically separated
Diagnosis via Profibus DP yes
Data interface Profibus-DP; max. 12M Baud; EN 50170
Environment
Ambient temperature [°C]0...60
Storage temperature [°C]-20...70
Protection IP 20
AS-i classification
AS-i version 2.1 + 3.0
AS-i profile M4
AS-i certificate in preparation
Mechanical data
Housing materials aluminium; steel sheet galvanised
Weight [kg]0.537
Displays / operating elements
Display
  full graphic LCD display
Function display LED2 x red; 2 x green; 2 x yellow
Electrical connection
Wiring
Remarks
Pack quantity [piece]1
ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen  —  We reserve the right to make technical alterations without prior notice.  —  GB  —  AC1365  —  19.08.2013
 
up | Select language | PDF data sheet | Print Version
Approvals, classifications as well as product news, animations and videos on this product