![]() | ![]() |
AC1337 | |
ControllerE M4 2Master ET IP | Bus system AS-Interface |
AC1337 - Drawing~Print scale drawing~
![]() | |
| Made in Germany | |
| Product characteristics | ||||
| AS-i Ethernet / IP Controller E | ||||
| Housing for DIN rail mounting | ||||
| Full master functions | ||||
| Graphic display | ||||
| Application | ||||
| Application | Use as decentralised controller and Ethernet IP Gateway / Web-Server | |||
| Electrical data | ||||
| Number of AS-i masters | 2 | |||
| Operating voltage [V] | 24 DC | |||
| Total current consumption from AS-i [mA] | < 10 | |||
| Current consumption from 24 V DC [mA] | < 400 | |||
| Power consumption [VA] | < 10 | |||
| Software / programming | ||||
| PLC memory for user program [Kwords] | 128 | |||
| Interfaces | ||||
| Programming interface | RS-232 C; RJ11; 9600...115200 baud, electrically separated | |||
| IT functions | Web-Server (1.4MB); E-mail client; FTP; Telnet; Modbus/TCP | |||
| Data interface | EtherNet/IP; IP 10/100 MBaud *) | |||
| Environment | ||||
| Ambient temperature [°C] | 0...60 | |||
| Storage temperature [°C] | -20...70 | |||
| Max. relative air humidity [%] | < 95 | |||
| Protection | IP 20 | |||
| AS-i classification | ||||
| AS-i version | 2.1 + 3.0 | |||
| AS-i profile | M4 | |||
| AS-i certificate | in preparation | |||
| Mechanical data | ||||
| Housing materials | aluminium; steel sheet galvanised | |||
| Weight [kg] | 0.549 | |||
| Displays / operating elements | ||||
| Display |
| |||
| Function display LED | 3 x red; 4 x green; 2 x yellow | |||
| Electrical connection | ||||
| Wiring AC1337 - Wiring~Print wiring diagram~
| ||||
| Remarks | ||||
| Remarks |
| |||
| Pack quantity [piece] | 1 | |||
| ifm electronic gmbh • Friedrichstraße 1 • 45128 Essen We reserve the right to make technical alterations without prior notice. GB AC1337 07.02.2008 | ||||
../acgroup/AC1337.jp
Bitte warten... / please wait...

../install/AC1337.jp
Bitte warten... / please wait...

../cad/AC1337.jp
Bitte warten... / please wait...

../misc/AC1337.jp
Bitte warten... / please wait...

AC1337 - Data sheet~Print data sheet~PDF data sheet~http://tds.ifm-electronic.com/tentacle/servlet/PdfRequestServlet?styleId=datasheet2_xhtml&partNumber=AC1337&pg=ecomat300&site=hke&lang=ENGB&locale=en_GB
AC1337 - Variants~~







Product characteristics
