You probably do not come from: United Kingdom. If necessary, change to: United States
Service hotline 0208 213 2222
  1. Products
  2. Sensors
  3. Vibration sensors
  4. Accelerometers
  5. VSA201

Acceleration sensor

VSA201

VIBRATION SENSOR

Acceleration sensor

VSA201

VIBRATION SENSOR

  • For the reliable vibration detection of machines and equipment
  • For connection to a diagnostic electronics for vibration sensors
  • Large operating temperature range and high protection rating for the requirements of harsh industrial environments
  • Compact and robust stainless steel housing with high mechanical overload protection
  • Very good repeatability and low linearity deviation
  • ce
  • ukca
  • cul
Product characteristics
Measuring range of vibration [g] -250...250
Frequency range [Hz] 1...6000
Measuring principle capacitive
Application
Design for connection to external diagnostic electronics VSE
Application vibration detection
Electrical data
Operating voltage [V] 7.2...10.8 DC
Current consumption [mA] < 15
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Sensor type microelectromechanical system (MEMS)
Outputs
Analogue current output [mA] 0...10
Max. load [Ω] 300
Measuring/setting range
Measuring range of vibration [g] -250...250
Frequency range [Hz] 1...6000
Measuring principle capacitive
Sensitivity [µA/g] 14.2
Number of measurement axes 1
Accuracy / deviations
Linearity deviation 5 %
Operating conditions
Ambient temperature [°C] -30...125
Note on ambient temperature
UL application: < 70 °C
Storage temperature [°C] -30...125
Protection IP 67; IP 68; IP 69K
Tests / approvals
EMC
EN 61000-6-2
EN 61000-6-3
Shock resistance
DIN EN 60068-2-27 50 g 11 ms
500 g 1 ms
Vibration resistance
DIN EN 60068-2-6 20 g / 10 ... 2000 Hz
MTTF [years] 3094
Mechanical data
Weight [g] 49
Type of mounting M8 x 1,25
Materials housing: stainless steel (316L/1.4404)
Tightening torque [Nm] 8
Accessories
Items supplied
washer, conical
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12; coding: A; Maximum cable length: 250 m