• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Vibration sensors
  4. Vibration sensors and transmitters
  5. VKV021

Vibration monitor with intuitive switch point setting

VKV021

VIBRATION MONITOR

Vibration monitor with intuitive switch point setting

VKV021

VIBRATION MONITOR

  • Reliable permanent monitoring of the overall vibration to DIN ISO 10816
  • Switching output with adjustable switch point and response delay
  • Simple switch point setting by means of two setting rings allowing optimum reading
  • With analogue current output for vibration velocity
  • Clearly visible LEDs for indicating switching status and operation
  • ce
  • ukca
  • cul
Product characteristics
Measuring range of vibration [mm/s] 0...25; (RMS)
Frequency range [Hz] 10...1000
Application
Application vibration monitor to DIN ISO 10816
Electrical data
Operating voltage [V] 18...32 DC
Current consumption [mA] < 50
Protection class III
Sensor type microelectromechanical system (MEMS)
Inputs / outputs
Total number of inputs and outputs 2
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Outputs
Output signal switching signal; analogue signal
Electrical design PNP
Number of digital outputs 1
Output function normally closed
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 500
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range of vibration [mm/s] 0...25; (RMS)
Frequency range [Hz] 10...1000
Number of measurement axes 1
Accuracy / deviations
Measuring error [% of the final value] < ± 3
Linearity deviation 0,25 %
Response times
Response time [s] 1...60
Software / programming
Adjustment of the switch point setting ring
Operating conditions
Ambient temperature [°C] -25...80
Note on ambient temperature
UL application: < 80 °C
Storage temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
400 g
MTTF [years] 510
Mechanical data
Weight [g] 113.5
Type of mounting M8 x 1,25
Materials PBT; PC; FKM; stainless steel (316L/1.4404)
Tightening torque [Nm] 15
Displays / operating elements
Display
operation LED, green
switching status LED, yellow
With scale yes
Operating elements
setting ring setting ring
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A