You probably do not come from: United Kingdom. If necessary, change to: United States
Service hotline 0208 213 2222
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Analogue infrared temperature sensors with display
  5. TW2000

Infrared temperature sensor

TW2000

TW-030KLBM30-KFDKG/US

Infrared temperature sensor

TW2000

TW-030KLBM30-KFDKG/US

  • Reliable, non-contact temperature measurement of objects with very high temperatures
  • For applications in the steel and glass industries
  • Intuitive setting of analogue output and switching output via pushbutton
  • Clearly visible display for showing the current temperature
  • Robust housing and scratch-resistant precision lens for use in harsh industrial environments
  • Convenient operation via buttons or parameter setting via IO-Link
  • ce
  • iolink
Product characteristics
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Measuring range
0...999.5 °C 32...1831 °F
Communication interface IO-Link
Application
Application asphalt; coated metal; liquids; glass; rubber; wood; ceramics; plastics; lacquers; food products; paper; fabric
Electrical data
Operating voltage [V] 18...32 DC; (to SELV/PELV)
Current consumption [mA] < 50
Min. insulation resistance [MΩ] 100; (50 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] < 1
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 1; Number of analogue outputs: 1
Inputs
Test input type 3 (IEC 61131-2)
Outputs
Total number of outputs 2
Output signal switching signal; analogue signal; IO-Link; (configurable)
Electrical design PNP
Number of digital outputs 1
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 150
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Short-circuit proof yes
Overload protection yes
Detection zone
Wave length range [µm] 8...14
Measuring/setting range
Measuring range
0...999.5 °C 32...1831 °F
Set point SP
1...999.5 °C 34...1831 °F
Reset point rP
0...998.5 °C 32...1829 °F
Analogue start point
0...949.5 °C 32...1741.1 °F
Analogue end point
50...999.5 °C 122...1831 °F
In steps of
0.5 °C 1 °F
Resolution
Resolution of switching output [K] 0.5
Resolution of analogue output [K] 0.2; (+ 0.03% of the set measuring span)
Resolution of display [K] 0.5
Accuracy / deviations
Accuracy [K] < ± 1 %; (of measured value, min. 2 K (degree of emission = 1, T = 23 °C))
Repeatability [K] 1
Response times
Response time [ms] 100
Software / programming
Adjustment of the switch point programming buttons
Parameter setting options analogue range; normally open / normally closed; switch-on/switch-off delay; Damping; Peakhold; emissivity; simulation function
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
SIO mode yes
Required master port type A
Process data analogue 16
Process data binary 1
Min. process cycle time [ms] 3.6
Supported DeviceIDs
Type of operation DeviceID
default 716
Operating conditions
Ambient temperature [°C] 0...65
Storage temperature [°C] -20...80
Max. relative air humidity [%] 95; (non condensing)
Protection IP 65
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-4
Shock resistance
DIN EN 60068-2-27 30 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 5 g (10...2000 Hz)
MTTF [years] 88
Mechanical data
Weight [g] 411.5
Housing threaded type
Dimensions [mm] M30 x 1.5
Thread designation M30 x 1.5
Materials threaded sleeve: stainless steel (303/1.4305); polyester
Lens material
Infrared transparent crystal lens with anti-reflex coating
Displays / operating elements
Display
Display unit 2 x LED, yellow
switching status 1 x LED, yellow
function display 7-segment LED display, 4-digit
measured values 7-segment LED display, 4-digit
Operating elements
3 pushbuttons
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
Use a screened cable to protect infrared temperature sensors from interference.
The screen must be connected to the housing of the sensor via the connector.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
1 diameter of the measured spot
2 measuring distance