You probably do not come from: United Kingdom. If necessary, change to: United States
Service hotline 0208 213 2222
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Bolt-on and screw-in sensors
  5. TS5089

Temperature cable sensor with process connection

TS5089

TS-500KLKD10-............./US/

Temperature cable sensor with process connection

TS5089

TS-500KLKD10-............./US/

  • Precise temperature measurement in containers, tanks and pipes
  • For the connection to an evaluation unit
  • Easy process adaptation via clamp fitting or protective tube
  • High precision across the entire temperature measurement range
  • Simple and 100% sealed connection via M12 connector
  • ce
Product characteristics
Measuring range
-40...90 °C -40...194 °F
Process connection Ø 10 mm
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 100; (to DIN EN 60751, class A)
Media liquids and gases
Minimum installation depth [mm] 15
Electrical data
Protection class III
Measuring/setting range
Measuring range
-40...90 °C -40...194 °F
Accuracy / deviations
Accuracy [K] ± (0,15 K + 0,002 x|t|)
Response times
Dynamic response T05 / T09 [s] 6 / 25; (to DIN EN 60751)
Operating conditions
Protection IP 67
Tests / approvals
MTTF [years] 11415.5
Mechanical data
Weight [g] 193.6
Housing measuring probe
Dimensions [mm] Ø 10
Materials stainless steel
Materials (wetted parts) stainless steel (316L/1.4404)
Process connection Ø 10 mm
Probe diameter [mm] 10
Remarks
Remarks
The values for accuracy apply to flowing water.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 5 m, PUR
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated