You probably do not come from: United Kingdom. If necessary, change to: United States
Service hotline 0208 213 2222
  1. Products
  2. TR7432

Evaluation unit with display for PT100/PT1000 temperature sensors

TR7432

TR-...KDBR12-QFRKG/US/....../V

Evaluation unit with display for PT100/PT1000 temperature sensors

TR7432

TR-...KDBR12-QFRKG/US/....../V

  • Wide temperature evaluation range
  • With two programmable switching outputs
  • Intuitive, user-friendly handling
  • Local display of the current temperature values
  • Automatic recognition of the connected sensor type
  • Convenient operation via buttons or parameter setting via IO-Link
phase-out article
Alternative articles: TR7439 Product comparison: TR7432 / TR7439 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ukca
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 2
Measuring range
-40...300 °C -40...572 °F
Communication interface IO-Link
Process connection threaded connection G 1/2 external thread
Application
Special feature Gold-plated contacts
Application for Pt100 and Pt1000 measuring elements
Electrical data
Operating voltage [V] 18...32 DC; ("supply class 2" to cULus)
Current consumption [mA] < 50
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 1
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Output signal switching signal; IO-Link; (configurable)
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range
-40...300 °C -40...572 °F
Set point SP
-39.8...300 °C -39.6...572 °F
Reset point rP
-40...299.8 °C -40...571.6 °F
In steps of
0.1 °C 0.1 °F
Resolution
Resolution of switching output [K] 0.1
Resolution of display [K] 0.1
Accuracy / deviations
Switch point accuracy [K] ± 0,3
Display accuracy [K] ± 0,3
Temperature drift per 10 K [K] 0.1
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.0
Operating conditions
Ambient temperature [°C] -25...70
Storage temperature [°C] -40...85
Protection IP 67
Tests / approvals
EMC
DIN EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
DIN EN 61000-4-4 Burst 2 kV
DIN EN 61000-4-5 Surge 1 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 20 g (10...2000 Hz)
MTTF [years] 240
Mechanical data
Weight [g] 232.6
Materials stainless steel (304/1.4301); stainless steel (303/1.4305); EPDM/X; PC; PBT; FKM
Process connection threaded connection G 1/2 external thread
Displays / operating elements
Display
Display unit 2 x LED, green
switching status 2 x LED, yellow
measured values alphanumeric display, 4-digit
programming alphanumeric display, 4-digit
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated