You probably do not come from: United Kingdom. If necessary, change to: United States
Service hotline 0208 213 2222
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Transmitters with display for the food industry
  5. TD2501

Temperature transmitter with display

TD2501

TD-030CFER12-A-ZVG/US

Temperature transmitter with display

TD2501

TD-030CFER12-A-ZVG/US

  • Hygienic design for the requirements of the food and beverage industry
  • Particularly good response dynamics and very short power-on delay time
  • Clearly visible 4-digit LED display
  • High protection and pressure rating
  • Precise analogue output and user-friendly communication via IO-Link
  • fcm
  • ce
  • fda
  • ukca
  • ehedg
  • cul
  • iolink
  • ec19352004
  • 3a
  • crn
Product characteristics
Number of inputs and outputs Number of analogue outputs: 1
Measuring range
-50...150 °C -58...302 °F
Communication interface IO-Link
Process connection threaded connection G 1/2 sealing cone
Installation length EL [mm] 30
Application
Measuring element 1 x Pt 1000; (to DIN EN 60751, class A)
Media liquids and gases
Pressure rating [bar] 160
Vacuum resistance [mbar] -1000
MAWP (for applications according to CRN) [bar] 160
Electrical data
Operating voltage [V] 18...32 DC; ("supply class 2" to cULus)
Current consumption [mA] < 50
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 2
Inputs / outputs
Number of inputs and outputs Number of analogue outputs: 1
Outputs
Total number of outputs 1
Output signal analogue signal; IO-Link; (configurable)
Number of analogue outputs 1
Analogue current output [mA] 4...20
Max. load [Ω] 300
Short-circuit protection yes
Overload protection yes
Measuring/setting range
Measuring range
-50...150 °C -58...302 °F
Factory setting -10...150 °C
Resolution
Resolution of analogue output [K] 0.04
Resolution of display [K] 0.1
Accuracy / deviations
Precision analogue output [K] ± 0,3 + (± 0,1 % MS)
Temperature coefficient [% of the span / 10 K] 0,1; (in case of deviation from the reference condition 25 °C)
Response times
Dynamic response T05 / T09 [s] 1 / 3
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 67; IP 68; IP 69K
Tests / approvals
EMC
DIN EN 61000-6-2
DIN EN 61000-6-3
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 10 g (10...2000 Hz)
MTTF [years] 405
Note on approval
factory certificate available as download at www.factory-certificate.ifm
UL approval
UL Approval no. K001
Mechanical data
Weight [g] 343.5
Materials stainless steel (316L/1.4404); PEI; FKM
Materials (wetted parts) stainless steel (316L/1.4404) electropolished
Tightening torque [Nm] 30...50
Process connection threaded connection G 1/2 sealing cone
Surface characteristics Ra/Rz of the wetted parts Ra: < 0.8
Probe diameter [mm] 6
Installation length EL [mm] 30
Displays / operating elements
Display
7-segment LED display, 4-digit
display unit / status, °C / °F
Remarks
Remarks
MS = set measuring span
The values for accuracy apply to flowing water.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A