• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. PNI024

Pressure sensor with analogue input

PNI024

PNI010-RBR14-QFRKG/US/ /V

Pressure sensor with analogue input

PNI024

PNI010-RBR14-QFRKG/US/ /V

  • Evaluation of external voltage or current values
  • Continuous comparison of set/actual values directly in the sensor
  • Automatic adjustment of the switch point
  • Clearly visible 4-digit LED display
  • Efficient differential pressure monitoring
  • ce
  • ukca
  • cul
Product characteristics
Number of inputs and outputs Number of digital outputs: 2
Measuring range [bar] 0...10
Process connection threaded connection G 1/4 internal thread
Application
Special feature Gold-plated contacts
Application for industrial applications
Media liquids and gases
Medium temperature [°C] -25...80
Min. bursting pressure [bar] 150
Pressure rating [bar] 50
Type of pressure relative pressure
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 90
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Power-on delay time [s] 0.2
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Inputs
Analogue input (current) [mA] 0...20
Input resistance [Ω] 300
Analogue input (voltage) [V] 0...10
Input resistance [kΩ] 90
Outputs
Total number of outputs 2
Output signal switching signal
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] < 170
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Measuring/setting range
Measuring range [bar] 0...10
Set point SP [bar] -2.46...10
Note on setpoint SP
differential pressure
Reset point rP [bar] -2.5...9.96
Note on reset point rP
differential pressure
In steps of [bar] 0.02
Accuracy / deviations
Characteristics deviation [% of the final value] < ± 0,6
Temperature drift per 10 K < ± 0.3
Characteristics deviation analogue input < ± 0.3
Temperature drift analogue input per 10 K < ± 0.1
Temperature drift analogue input [°C] 0...80
Response times
Response time [ms] < 3
Delay time programmable dS, dr [s] 0, 0,1...50
Damping process value dAP [s] 0...4
Software / programming
Adjustment of the switch point programming button
Parameter setting options hysteresis / window; normally open / normally closed; switching logic; current/voltage input; Damping; adaptation of displayed values; display can be rotated and switched off; Display unit
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...100
Protection IP 65
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
MTTF [years] 152
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 289
Materials stainless steel (303/1.4305); PBT; PC; PA; FKM
Materials (wetted parts) stainless steel (303/1.4305); ceramics; FKM
Min. pressure cycles 100 million
Process connection threaded connection G 1/4 internal thread
Restrictor element integrated no (can be retrofitted)
Displays / operating elements
Display
Display unit 3 x LED, green
display mode 3 x LED, green
switching status 2 x LED, yellow
function display alphanumeric display, 4-digit
measured values alphanumeric display, 4-digit
Display unit bar; psi; MPa
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated