• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. PN7009

Pressure sensor with display

PN7009

PN-1-1BRBR14-QFRKG/US/ /

Pressure sensor with display

PN7009

PN-1-1BRBR14-QFRKG/US/ /

  • Two programmable switching outputs
  • With long-term stability thanks to high overload protection
  • Lifespan of more than 100 million pressure cycles
  • Clearly visible 4-digit LED display
  • Country-specific pressure units selectable
  • Convenient operation via buttons or parameter setting via IO-Link
phase-out article
Alternative articles: PN7099 Product comparison: PN7009 / PN7099 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
  • iolink
Product characteristics
Number of inputs and outputs Number of digital outputs: 2
Measuring range
-1...1 bar -1000...1000 mbar
Process connection threaded connection G 1/4 internal thread
Application
Special feature Gold-plated contacts
Application for industrial applications
Media liquids and gases
Medium temperature [°C] -25...80
Min. bursting pressure [mbar] 50000
Pressure rating [mbar] 20000
Type of pressure relative pressure
Electrical data
Operating voltage [V] 18...36 DC; (to SELV/PELV)
Current consumption [mA] < 35
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Overvoltage protection yes; (< 40 V)
Power-on delay time [s] 0.3
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Output signal switching signal; IO-Link; (configurable)
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] < 170
Short-circuit protection yes
Type of short-circuit protection pulsed
Measuring/setting range
Measuring range
-1...1 bar -1000...1000 mbar
Set point SP [mbar] -970...1000
Reset point rP [mbar] -980...990
In steps of [mbar] 10
Factory setting
SP1 = -500 mbar rP1 = -540 mbar
SP2 = 500 mbar rP2 = 460 mbar
Accuracy / deviations
Switch point accuracy [% of the span] < ± 0,5
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < ± 0,25 (BFSL) / < ± 0,5 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting)
Hysteresis deviation [% of the span] < ± 0,25
Long-term stability [% of the span] < ± 0,05; (per 6 months)
Temperature coefficient zero point [% of the span / 10 K] 0,2; (-20...80 °C)
Temperature coefficient span [% of the span / 10 K] 0,2; (-20...80 °C)
Response times
Delay time programmable dS, dr [s] 0; 0,2...50
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; diagnostic function; switching logic; switch-on/switch-off delay; Damping; Display unit
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9 CDV
Profiles no profile
SIO mode yes
Required master port type A
Process data analogue 1
Process data binary 2
Min. process cycle time [ms] 2.3
Supported DeviceIDs
Type of operation DeviceID
default 314
Operating conditions
Ambient temperature [°C] -20...80
Storage temperature [°C] -40...100
Protection IP 65
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5/1 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
MTTF [years] 219
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 261
Materials stainless steel (304/1.4301); stainless steel (316L/1.4404); PC; PBT; PEI; FKM; PTFE
Materials (wetted parts) stainless steel (303/1.4305); ceramics; FKM
Min. pressure cycles 100 million
Process connection threaded connection G 1/4 internal thread
Restrictor element integrated no (can be retrofitted)
Displays / operating elements
Display
Display unit 4 x LED, green
switching status 2 x LED, yellow
function display alphanumeric display, 4-digit
measured values alphanumeric display, 4-digit
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12; coding: A; Contacts: gold-plated