• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. PN7002

Pressure sensor with display

PN7002

PN-100-SBR14-QFRKG/US/ /V

Pressure sensor with display

PN7002

PN-100-SBR14-QFRKG/US/ /V

  • Two programmable switching outputs
  • With long-term stability thanks to high overload protection
  • Lifespan of more than 100 million pressure cycles
  • Clearly visible 4-digit LED display
  • Country-specific pressure units selectable
  • Convenient operation via buttons or parameter setting via IO-Link
phase-out article
Alternative articles: PN7092 Product comparison: PN7002 / PN7092 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Number of inputs and outputs Number of digital outputs: 2
Measuring range
0...100 bar 0...1450 psi 0...10 MPa
Process connection threaded connection G 1/4 internal thread
Application
Special feature Gold-plated contacts
Application for industrial applications
Media liquids and gases
Conditionally suitable for use in gases at pressures > 25 bar only on request
Medium temperature [°C] -25...80
Min. bursting pressure
650 bar 9400 psi 65 MPa
Pressure rating
300 bar 4350 psi 30 MPa
Type of pressure relative pressure
Electrical data
Operating voltage [V] 18...36 DC; (to SELV/PELV)
Current consumption [mA] < 35
Min. insulation resistance [MΩ] 100; (500 V DC)
Protection class III
Reverse polarity protection yes
Overvoltage protection yes; (< 40 V)
Power-on delay time [s] 0.3
Integrated watchdog yes
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Output signal switching signal; IO-Link; (configurable)
Electrical design PNP/NPN
Number of digital outputs 2
Output function normally open / normally closed; (parameterisable)
Max. voltage drop switching output DC [V] 2
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] < 170
Short-circuit protection yes
Type of short-circuit protection pulsed
Measuring/setting range
Measuring range
0...100 bar 0...1450 psi 0...10 MPa
Set point SP
1...100 bar 20...1450 psi 0.1...10 MPa
Reset point rP
0.5...99.5 bar 10...1440 psi 0.05...9.95 MPa
In steps of
0.5 bar 10 psi 0.05 MPa
Factory setting
SP1 = 25.0 bar rP1 = 23.0 bar
SP2 = 75.0 bar rP2 = 73.0 bar
Accuracy / deviations
Switch point accuracy [% of the span] < ± 0,5
Repeatability [% of the span] < ± 0,1; (with temperature fluctuations < 10 K)
Characteristics deviation [% of the span] < ± 0,25 (BFSL) / < ± 0,5 (LS); (BFSL = Best Fit Straight Line; LS = limit value setting)
Hysteresis deviation [% of the span] < ± 0,25
Long-term stability [% of the span] < ± 0,05; (per 6 months)
Temperature coefficient zero point [% of the span / 10 K] 0,2; (-20...80 °C)
Temperature coefficient span [% of the span / 10 K] 0,2; (-20...80 °C)
Response times
Delay time programmable dS, dr [s] 0; 0,2...50
Software / programming
Parameter setting options hysteresis / window; normally open / normally closed; diagnostic function; switching logic; switch-on/switch-off delay; Damping; Display unit
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9 CDV
Profiles no profile
SIO mode yes
Required master port type A
Process data analogue 1
Process data binary 2
Min. process cycle time [ms] 2.3
Supported DeviceIDs
Type of operation DeviceID
default 309
Operating conditions
Ambient temperature [°C] -20...80
Storage temperature [°C] -40...100
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5/1 kV
EN 61000-4-6 HF conducted 10 V
Shock resistance
DIN IEC 68-2-27 50 g (11 ms)
Vibration resistance
DIN IEC 68-2-6 20 g (10...2000 Hz)
MTTF [years] 219
Pressure Equipment Directive Sound engineering practice; can be used for group 2 fluids; group 1 fluids on request
Mechanical data
Weight [g] 260.2
Materials stainless steel (304/1.4301); stainless steel (316L/1.4404); PC; PBT; PEI; FKM
Materials (wetted parts) stainless steel (303/1.4305); ceramics; FKM
Min. pressure cycles 100 million
Process connection threaded connection G 1/4 internal thread
Restrictor element integrated no (can be retrofitted)
Displays / operating elements
Display
Display unit 3 x LED, green
switching status 2 x LED, yellow
function display alphanumeric display, 4-digit
measured values alphanumeric display, 4-digit
Remarks
Pack quantity 1 pcs.
Electrical connection
Connector: 1 x M12; coding: A; Contacts: gold-plated