• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Safety technology
  3. Safety light grids
  4. Active/passive system
  5. OY903S

safety light grids

OY903S

OYD0910-04-4-06-P-1

safety light grids

OY903S

OYD0910-04-4-06-P-1

  • Single-sided wiring as transmitter and receiver are integrated in one housing
  • Reliable protection of hazardous areas and gates
  • Complies with the requirements of type 4 to IEC 61496
  • Wide range selectable on the unit
  • Easy connection via the tried-and-tested M12 connector
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
  • ce
  • ukca
  • cul
Product characteristics
Type of light infrared light
Electrical design PNP
Protection IP 65
Application
Protective function access prevention body protection
Electrical data
Operating voltage tolerance [%] 20
Operating voltage [V] 24 DC
Current consumption [mA] 250
Protection class III
Reverse polarity protection yes
Power-on delay time [s] < 10
Type of light infrared light
Wave length [nm] 950
Outputs
Electrical design PNP
Number of OSSD outputs 2
Max. current load per OSSD output [mA] 500
Short-circuit protection yes
Detection zone
Protected area height [mm] 910
Number of beams 4
Protection area width (low light intensity) [m] 0...6
Protection area width (high light intensity) [m] 0...6
Active/passive system yes
Response times
Response time [ms] 10.5
Operating conditions
Applications class C to EN 60654-1 weatherproof application
Ambient temperature [°C] -10...55
Max. relative air humidity [%] 95
Protection IP 65
Tests / approvals
EMC
IEC 61496-1
Shock resistance
IEC 61496-1
Vibration resistance
IEC 61496-1
Safety classification
ESPE type (IEC 61496-1) 4
Complies with the requirements
ISO 13849-1: 2015 category 4, PL e
IEC 61508 SIL 3
IEC 62061 SIL 3
Mission time TM [h] 175200
PFH [1/h] 5,0E-09
Mechanical data
Weight [g] 9200
Dimensions [mm] 1136 x 50 x 60
Materials housing: aluminium; front pane: PC
Length L [mm] 1136
Displays / operating elements
Display
transmitter 4 x LED
transmitter LC display
Accessories
Items supplied
mounting bracket: 6
slot nuts: 6
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Maximum cable length: 100 m; for wire cross-section 1 mm²