• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Safety technology
  3. Safety light grids
  4. Use in the food and beverage industry
  5. OY423S

Safety light grid

OY423S

OYA0910-04-4-15-P-1-A

Safety light grid

OY423S

OYA0910-04-4-15-P-1-A

  • High protection rating for the requirements of the food and beverage industry
  • Resistant to steam and high-pressure cleaning thanks to protective tube
  • Reliable protection of hazardous areas and gates
  • Complies with the requirements of type 4 to IEC 61496
  • Wide range selectable on the unit
  • ce
  • ukca
  • cul
Product characteristics
Type of light infrared light
Electrical design PNP
Protection IP 65; IP 67; IP 69K; (with protective tube: IP 69K)
Application
Protective function access prevention body protection
Electrical data
Operating voltage tolerance [%] 20
Operating voltage [V] 24 DC
Protection class III
Reverse polarity protection yes
Power-on delay time [s] < 2
Type of light infrared light
Wave length [nm] 950
Receiver
Current consumption [mA] 83
Current consumption heating [mA] 417
Transmitter
Current consumption [mA] 42
Current consumption heating [mA] 417
Outputs
Electrical design PNP
Number of OSSD outputs 2
Max. current load per OSSD output [mA] 400; (24 V)
Short-circuit protection yes
Detection zone
Protected area height [mm] 910
Number of beams 4
Protection area width (low light intensity) [m] 0...7
Protection area width (high light intensity) [m] 3...15
Response times
Response time [ms] 2.5
Operating conditions
Ambient temperature [°C] -20...55
Max. relative air humidity [%] 95
Protection IP 65; IP 67; IP 69K; (with protective tube: IP 69K)
Tests / approvals
EMC
IEC 61496-1
Shock resistance
IEC 61496-1
Vibration resistance
IEC 61496-1
Safety classification
ESPE type (IEC 61496-1) 4
Complies with the requirements
ISO 13849-1: 2015 category 4, PL e
IEC 61508 SIL 3
IEC 62061 SIL 3
Mission time TM [h] 175200
PFH [1/h] 1,1E-08
Mechanical data
Weight [g] 6740
Dimensions [mm] 1177 x 76 x 74
Materials thermowell: PMMA transparent; Protective cap: POM; clamp: stainless steel (316L/1.4404); Sealing: silicone
Length L [mm] 1177
Displays / operating elements
Display
transmitter 1 x LED
receiver 2 x LED
Remarks
Pack quantity 1 pcs.
Electrical connection - receiver
Connection Cable: 15 m, PVC; Maximum cable length: 100 m; 10 x 0.34 mm²
Electrical connection - transmitter
Connection Cable: 15 m, PVC; 8 x 0.34 mm²