• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Distance sensors type M30 with intuitive operation
  5. OID200

Photoelectric distance sensor

OID200

OIDLCPKG/US

Photoelectric distance sensor

OID200

OIDLCPKG/US

  • Very long range due to time-of-flight measurement
  • Reliable background suppression and colour-independent detection
  • Easy parameter setting via turnable, lockable setting ring
  • Reliable detection of glossy surfaces
  • User-friendly communication via IO-Link
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Type of light red light
Laser protection class 2
Application
Special feature Background suppression
Electrical data
Operating voltage [V] 10...30 DC; ("supply class 2" to cULus)
Current consumption [mA] 75; (24 V)
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 650
Typ. lifetime [h] 50000
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2
Outputs
Total number of outputs 2
Electrical design PNP
Number of digital outputs 2
Output function normally open / normally closed; (complementary)
Max. current load per output [mA] 100
Switching frequency DC [Hz] 11
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Max. light spot diameter [mm] 5
Light spot dimensions refer to 2 m
Detection range hysteresis [%] < 2
Note on monitoring range hysteresis
black 6% remission
Background suppression available yes
Background suppression [m] < 20
Measuring/setting range
Measuring range [m] 0.03...2
Sampling rate [Hz] 33
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Sensor Identification; Binary Data Channel; Process Value; Sensor Diagnosis
SIO mode yes
Process data analogue 1
Process data binary 1
Min. process cycle time [ms] 6.6
Supported DeviceIDs
Type of operation DeviceID
default 373
Operating conditions
Ambient temperature [°C] -25...60
Note on ambient temperature
at ta < -10 °C warm-up is necessary, laser is off
Protection IP 65; IP 67
Max. immunity to extraneous light [klx] 10; (on the object)
Tests / approvals
EMC
EN 60947-5-2
Laser protection class 2
Notes on laser protection
Caution: laser light
Power: <= 4,0 mW
Wave length: 650 nm
pulse: 1,3 ns
Do not stare into beam.
Avoid exposure to the laser light.
laser class: 2
EN / IEC60825-1:2007
EN / IEC60825-1:2014
Complies with 21 CFR 1040 except for deviations pursuant to Laser Notice No. 50, dated June 2007.
MTTF [years] 239
Mechanical data
Weight [g] 207
Dimensions [mm] M30 x 1.5 / L = 100
Thread designation M30 x 1.5
Materials housing: stainless steel; front pane: PMMA; LED window: PC; PBT; PC; FKM
Displays / operating elements
Display
switching status LED, yellow switching output PIN 4
operation LED, green
With scale yes
Display unit cm; inch
Operating elements
setting ring
Accessories
Items supplied
lock nuts: 2 x M30, stainless steel
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Diagrams and graphs
hysteresis graph
x: distance [mm]
y: Hysteresis [mm]
1 = background black 6% remission
2 = background white 90% remission