• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. OGH380

Diffuse reflection sensor with background suppression

OGH380

OGH-HPKG/US/V4A/CUBE/100MM

Diffuse reflection sensor with background suppression

OGH380

OGH-HPKG/US/V4A/CUBE/100MM

  • Robust rectangular stainless steel housing with M18 thread on the side
  • Resistant to high-pressure cleaning with aggressive cleaning agents
  • High protection rating for the requirements of the food and beverage industry
  • Ready for operation immediately thanks to fixed setting
  • Precise background suppression
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Type of light red light
Housing rectangular with M18 thread
Application
Special feature Background suppression
Function principle Diffuse reflection sensor
Electrical data
Operating voltage [V] 10...30 DC
Rated insulation voltage [V] 32
Current consumption [mA] 25
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 300
Type of light red light
Wave length [nm] 645
Outputs
Electrical design PNP
Output function light-on mode
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Detection zone
Range [mm] < 100; (white paper 200 x 200 mm 90% remission)
Range on white object (90 % remission) [mm] < 100
Range on grey object (18 % remission) [mm] < 100
Range on black object (6 % remission) [mm] < 100
Range adjustable no
Max. light spot diameter [mm] 7
Light spot dimensions refer to at maximum range
Background suppression available yes
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Measuring Sensor, Identification and Diagnosis, Switching Signal Channel, Teach Channel
SIO mode yes
Required master port type A
Min. process cycle time [ms] 10
IO-Link process data (cyclical)
function bit length
process value 16
device status 4
binary switching information 1
IO-Link functions (acyclical) application specific tag; operating hours counter; switching cycles counter
Supported DeviceIDs
Type of operation DeviceID
default 1131
Note
For further information please see the IODD PDF file under "Downloads"
Operating conditions
Ambient temperature [°C] -25...80
Storage temperature [°C] -40...80
Protection IP 65; IP 67; IP 68; IP 69K
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 782
UL approval
Ta -25...80 °C
Enclosure type Type 1
power supply Class 2
File number UL E174191
Mechanical data
Weight [g] 74.65
Housing rectangular with M18 thread
Dimensions [mm] 52.9 x 20 x 35.9
Thread designation M18 x 1
Materials stainless steel (630/1.4542/17-4 PH); PEI
Lens material
PEI
Lens alignment side lens
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
lock nut: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Other data
Repeatability / precision: 6 σ
repeatability of the measured values
Abstand white (90 % remission) black (6 %...90 % remission)
20 mm 0.5 mm 1.0 mm
50 mm 0.8 mm 2.0 mm
100 mm 1.5 mm 4.5 mm
accuracy
Abstand white (90 % remission) black (6 %...90 % remission)
20 mm ± 1.5 mm ± 1.8 mm
50 mm ± 3.0 mm ± 3.5 mm
100 mm ± 5.0 mm ± 6.5 mm
The values apply at
Extraneous light on the object < 10 klx
constant ambient conditions 23 °C / 960 hPa
minimum power-on time in minutes 10