You probably do not come from: United Kingdom. If necessary, change to: United States
Service hotline 0208 213 2222
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. All photoelectric sensors
  5. O6P303

Retro-reflective sensor

O6P303

O6P-FPKG/AS/4P

Retro-reflective sensor

O6P303

O6P-FPKG/AS/4P

  • Robust stainless steel housing for use in the food and beverage industry
  • Resistant to high-pressure cleaning with aggressive cleaning agents
  • High protection rating for the requirements of harsh industrial environments
  • Very long range independent of the object colour
  • Intuitive setting of sensitivity and output function
  • ce
  • ukca
  • cul
Product characteristics
Type of light red light
Housing rectangular
Application
Special feature polarisation filter
Function principle Retro-reflective sensor
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 12; ((24 V))
Protection class III
Reverse polarity protection yes
Type of light red light
Wave length [nm] 633
Outputs
Electrical design PNP
Output function light-on/dark-on mode; (selectable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 1000
Short-circuit protection yes
Type of short-circuit protection pulsed
Detection zone
Range referred to prismatic reflector [m] 0.05...5; (Prismatic reflector Ø 80 E20005)
Range adjustable yes
Max. light spot diameter [mm] 150
Light spot dimensions refer to at maximum range
Polarisation filter available yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65; IP 67; IP 68; IP 69K
Tests / approvals
EMC
EN 60947-5-2
MTTF [years] 908
UL approval
UL Approval no. E001
Mechanical data
Weight [g] 34.4
Housing rectangular
Dimensions [mm] 41.3 x 13 x 21
Materials housing: stainless steel (316L/1.4404); plastics: PPSU; Sealing: EPDM
Lens material
PMMA
Lens alignment side lens
Tightening torque [Nm] 1; (screws)
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M8; coding: A
Diagrams and graphs
excess gain graph
x: distance [mm]
y: excess gain factor