You probably do not come from: United Kingdom. If necessary, change to: United States
Service hotline 0208 213 2222
  1. Products
  2. Systems for mobile machines
  3. Cameras for mobile applications
  4. Analogue cameras
  5. O2M201

Analogue camera for mobile machines

O2M201

O2MXOOKG/A1/GM/78/M

Analogue camera for mobile machines

O2M201

O2MXOOKG/A1/GM/78/M

  • Analogue video output for rear area monitoring in mobile machines
  • Encapsulated, weather-proof housing
  • High shock and vibration resistance
  • Temperature-controlled lens heating
  • EU type approval E4
  • ce
  • ukca
  • e4
Product characteristics
Image resolution [px] 640 x 480
Angle of aperture [°] 80 x 59
Application
Special feature Screened cable
Application Integrated mirror function
Electrical data
Operating voltage [V] 12...32 DC
Current consumption [mA] < 280; (with lens heating)
Overvoltage protection yes
Image sensor ¼'' 4:3 VGA CMOS image sensor Color
Switch-on peak current [mA] 1000
Switch-on peak current duration [ms] 2
Outputs
Video output PAL (25 fps interlace) 720H x 576V (640 x 480), 1 Vtt / 75 Ω
Detection zone
Field of view size [mm]
Operating distance field of view
1000 1680 x 1130
2000 3360 x 2260
3000 5030 x 3390
4000 6710 x 4530
5000 8390 x 5660
Image resolution [px] 640 x 480
Angle of aperture [°] 80 x 59
Light sensitivity [LUX] < 0.05
Dynamic range [dB] > 80
Operating conditions
Ambient temperature [°C] -40...85
Storage temperature [°C] -40...100
Protection IP 67; IP 69K
Tests / approvals
EMC
DIN EN 61000-6-4 industrial environments
DIN EN 61000-6-2 industrial environments
UN-ECE R10
Shock resistance
50 g
Vibration resistance
Frequency range 24...2000 Hz (15.3 x 9.81 m/s²)rms
PSD (g²/Hz) 0.04...0.1
Salt spray test
IEC 60068-5-52
Mechanical data
Weight [g] 313
Dimensions [mm] Ø 55.5 / L = 51.3
Materials housing: PC/ABS; front lens: polyamide glass fibre reinforced
Accessories
Items supplied
Mounting set:, E2M210
screws: 2 x M6 x 20
washers
Nuts: 2 x M6, self-locking
anti-slide pad
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.5 m, shielded; screen connected
Connector: 1 x M16; coding: A; Shielded connection cable: true