• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Photoelectric sensors
  4. Distance sensors type O1D
  5. O1D105

Photoelectric distance sensor

O1D105

O1DLF3KG/IO-LINK

Photoelectric distance sensor

O1D105

O1DLF3KG/IO-LINK

  • Reliable optical distance measurement with high ranges up to 10 m
  • Two switching outputs, one of them programmable as analogue output
  • Scalable measuring range and window function
  • Use in applications with background suppression
  • Excellent price/performance ratio
  • ce
  • ukca
  • cul
  • iolink
Product characteristics
Laser protection class 2
Housing rectangular
Electrical data
Operating voltage [V] 18...30 DC
Current consumption [mA] < 150
Protection class III
Reverse polarity protection yes
Typ. lifetime [h] 50000
Inputs / outputs
Number of inputs and outputs Number of digital outputs: 2; Number of analogue outputs: 1
Outputs
Total number of outputs 2
Electrical design PNP
Number of digital outputs 2
Output function normally open / normally closed; (programmable)
Max. current load per output [mA] 200
Number of analogue outputs 1
Analogue current output [mA] 4...20; (scalable IEC 61131-2)
Max. load [Ω] 250
Analogue voltage output [V] 0...10; (scalable IEC 61131-2)
Min. load resistance [Ω] 5000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Max. light spot width [mm] 15
Max. light spot height [mm] 15
Light spot dimensions refer to 10 m
Background suppression [m] 10...100
Measuring/setting range
Measuring range [m] 0.2...10; (white paper 200 x 200 mm 90% remission)
Sampling rate [Hz] 1...33
Interfaces
Communication interface IO-Link
Transmission type COM2 (38,4 kBaud)
IO-Link revision 1.1
SDCI standard IEC 61131-9
Profiles Smart Sensor: Device Identification; Device Diagnosis; Device Teach Channel; Binary Data Channel; Process Data Variable
SIO mode yes
Required master port type A
Process data analogue 2
Process data binary 2
Min. process cycle time [ms] 6
Supported DeviceIDs
Type of operation DeviceID
default 809
Operating conditions
Ambient temperature [°C] -10...60
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Laser protection class 2
Notes on laser protection
Caution: laser light
Power: <= 4,0 mW
Wave length: 650 nm
pulse: 1,3 ns
Do not stare into beam.
Avoid exposure to the laser light.
laser class: 2
EN / IEC60825-1:2007
EN / IEC60825-1:2014
Complies with 21 CFR 1040 except for deviations pursuant to Laser Notice No. 50, dated June 2007.
MTTF [years] 107
Mechanical data
Weight [g] 244.5
Housing rectangular
Dimensions [mm] 59 x 42 x 52
Materials housing: diecast zinc; front pane: glass; LED window: PC
Lens alignment side lens
Displays / operating elements
Display
switching status 2 x LED, yellow
operation LED, green
distance value, programming alphanumeric display, 4-digit
Accessories
Accessories (optional)
Protective cover, E21133
Remarks
Remarks
operating voltage "supply class 2" according to cULus
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A
Other data
Parameter Setting range Factory setting
Uni mm, m, inch mm
OU1 Hno, Hnc, Fno, Fnc Hno
SP1 200...9999 1000
nSP1 200...9999 800
FSP1 200...9999 1200
OU2 Hno, Hnc, Fno, Fnc, I, U I
SP2 200...9999 2000
nSP2 200...9999 1800
FSP2 200...9999 2200
ASP 0...9999 0
AEP 0...9999 9999
rATE [Hz] 1...33 15
dS1 0...0.1...5 0
dr1 0...0.1...5 0
dS2 0...0.1...5 0
dr2 0...0.1...5 0
dFo 0...0.1...5 0
dIS d1...3; rd1...3; OFF d3
repeatability/accuracy
repeatability of the measured values accuracy
white (90 % remission) grey (18 % remission) white (90 % remission) grey (18 % remission)
200...1000 mm ± 4.5 mm ± 6.0 mm ± 15.0 mm ± 16.0 mm
1000...2000 mm ± 5.0 mm ±8.0 mm ± 15.0 mm ± 18.0 mm
2000...4000 mm ± 16.0 mm ±19.0 mm ± 25.0 mm ± 30.0 mm
4000...6000 mm ± 24.0 mm ± 33.0 mm ± 35.0 mm ± 45.0 mm
6000...10000 mm ± 50.0 mm - ± 65.0 mm -
Sampling rate 15 Hz
Extraneous light on the object < 40 klx
repeatability/accuracy
repeatability of the measured values accuracy
white (90 % remission) grey (18 % remission) white (90 % remission) grey (18 % remission)
200...2000 mm ± 14.0 mm ± 14.0 mm ± 24.0 mm ± 24.0 mm
2000...4000 mm ± 25.0 mm ± 30.0 mm ± 35.0 mm ± 40 mm
4000...6000 mm ± 31.0 mm ±45.0 mm ± 41.0 mm ± 55.0 mm
6000...10000 mm ± 60.0 mm - ± 70.0 mm -
Sampling rate 15 Hz
Extraneous light on the object < 40...100 klx
Range on black object (6 % remission) <= 4000 klx
The values apply at
constant ambient conditions 23 °C / 960 hPa
minimum power-on time in minutes 10