• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Magnetic sensors
  4. All magnetic sensors
  5. MGT203

Full-metal magnetic sensor

MGT203

MGK3070-BPKG/AM/V4A/G/US

Full-metal magnetic sensor

MGT203

MGK3070-BPKG/AM/V4A/G/US

  • Long sensing range even through non-magnetisable metals
  • Temperature-stable and reproducible switch point
  • High protection rating for the requirements of the food and beverage industry
  • Wide operating temperature range
  • Food-grade full-metal housing
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 70; (referred to magnet M 4.0)
Housing threaded type
Dimensions [mm] M18 x 1 / L = 60
Application
Special feature Gold-plated contacts; Full-metal housing
Pressure rating [bar] 100
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 5000
Short-circuit protection yes
Overload protection yes
Detection zone
Sensing range [mm] 70; (referred to magnet M 4.0)
Response sensitivity [mT] 0.9
Accuracy / deviations
Hysteresis [% of Sr] 1...10
Operating conditions
Ambient temperature [°C] 0...100
Protection IP 65; IP 68; IP 69K
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
DIN ISO 11452-2 100 V/m
MTTF [years] 1400
Mechanical data
Weight [g] 49.3
Housing threaded type
Dimensions [mm] M18 x 1 / L = 60
Thread designation M18 x 1
Materials housing: stainless steel (316L/1.4404); sensing face: stainless steel (316L/1.4404); LED window: PEI; lock nuts: stainless steel
Full-metal housing yes
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated