• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Capacitive sensors
  4. All capacitive sensors
  5. KT5002

Capacitive touch sensor

KT5002

KTRDHMK-RBPKG/AM/AS/0,3M

Capacitive touch sensor

KT5002

KTRDHMK-RBPKG/AM/AS/0,3M

  • Non-contact switching without mechanical pressure
  • LEDs for visual feedback
  • Oil-resistant, impact and scratch resistant
  • Surround available in different colours
  • Wear-free and maintenance-free
  • ce
  • ukca
Product characteristics
Electrical design PNP
Output function normally open
Dimensions [mm] Ø 100 / L = 11
Application
Operating principle dynamic
Electrical data
Operating voltage [V] 12...30 DC
Current consumption [mA] 30
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 500
Outputs
Electrical design PNP
Output function normally open
Permanent current rating of switching output DC [mA] 200
Short-circuit protection yes
Overload protection yes
Length of output signal [ms] 300
Response times
Response time [ms] 35
Operating conditions
Ambient temperature [°C] -40...85
Protection IP 67; IP 69K; (on the front)
Tests / approvals
MTTF [years] 391
Mechanical data
Weight [g] 131
Dimensions [mm] Ø 100 / L = 11
Materials active face: PA Grilamid TR 90UV transparent; housing: PC/ABS black; Coloured surround: PC/ABS green
Displays / operating elements
Display
switching status 8 x LED, red
operation 8 x LED, green
Accessories
Accessories (optional)
surround in different colours
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 0.3 m, PUR
Connection Connector: 1 x M8; coding: A