Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open / normally closed; (selectable) |
Sensing range [mm] | 12 |
Communication interface | IO-Link |
Housing | rectangular |
Dimensions [mm] | 20 x 14 x 48 |
Application
Installation | detection through non-metallic container wall or on bypass pipes |
---|---|
Media | dry bulk material; liquids |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Current consumption [mA] | < 17 |
Protection class | III |
Reverse polarity protection | yes |
Measuring principle | capacitive |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open / normally closed; (selectable) |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 100 |
Switching frequency DC [Hz] | 10 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 12 |
---|---|
Real sensing range Sr [mm] | 12 ± 10 % |
Accuracy / deviations
Hysteresis [% of Sr] | 1...15 |
---|---|
Switch point drift [% of Sr] | -20...20 |
Interfaces
Communication interface | IO-Link | ||||
---|---|---|---|---|---|
Transmission type | COM1 (4,8 kBaud) | ||||
IO-Link revision | 1.1 | ||||
SDCI standard | IEC 61131-9 CDV | ||||
Profiles | Smart Sensor | ||||
SIO mode | yes | ||||
Min. process cycle time [ms] | 100.8 | ||||
Supported DeviceIDs |
|
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 65; IP 67; IP 69K |
Tests / approvals
EMC |
|
||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
Shock resistance |
|
||||||||||
Vibration resistance |
|
||||||||||
MTTF [years] | 725 | ||||||||||
UL approval |
|
Mechanical data
Weight [g] | 25.2 |
---|---|
Housing | rectangular |
Mounting | non-flush mountable |
Dimensions [mm] | 20 x 14 x 48 |
Materials | housing: PBT glass fibre reinforced; pushbuttons: TPE-U; cover: PC glass fibre reinforced |
Displays / operating elements
Display |
|
||
---|---|---|---|
Teach function | yes | ||
Electronic lock | yes |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - plug
Connection | Cable: 0.04 m, PVC; 3 x 0.14 mm² |
---|---|
Connection | Connector: 1 x M8; coding: A |