• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Inductive sensors
  4. All inductive sensors
  5. IGC249

Inductive full-metal sensor

IGC249

IGK34,5-BPKG/AM/US-104/K0

Inductive full-metal sensor

IGC249

IGK34,5-BPKG/AM/US-104/K0

  • For use in machine tools and metalworking
  • Resistant to oils and coolants
  • Metal sensing face for heavy duty
  • Selective detection of ferrous metals, aluminium chip immune
  • Clearly visible indication of the switching status
  • ce
  • ukca
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 4.5
Housing threaded type
Dimensions [mm] M18 x 1 / L = 70
Application
Special feature Gold-plated contacts; Full-metal housing; Correction factor K = 0
Application Use in machine tools, coolants and lubricants
Media ferrous only; aluminium chip immune
Pressure rating [bar] 100
Note on pressure rating
sensing face
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 20
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 4.5
Operating distance [mm] 0...3.64
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.5
Hysteresis [% of Sr] 1...20
Correction factor K = 0 yes
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 68; ("Coolant")
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Impact resistance
EN 60068-2-27 Ehc 1 J
MTTF [years] 1258
Embedded software included yes
UL approval
Ta 25...70 °C
Enclosure type Type 1
power supply Limited Voltage/Current
UL Approval no. A012
File number UL E174191
Mechanical data
Weight [g] 55.3
Housing threaded type
Mounting flush mountable
Dimensions [mm] M18 x 1 / L = 70
Thread designation M18 x 1
Materials housing: stainless steel (316L/1.4404); sensing face: stainless steel (316L/1.4404); LED window: PEI; lock nuts: stainless steel (316L/1.4404)
Tightening torque [Nm] 50
Full-metal housing yes
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.