• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Safety technology
  3. Fail-safe inductive sensors
  4. Fail-safe inductive sensors
  5. GM705S

Fail-safe inductive sensor

GM705S

GIMC-4045-US/2OSSD

Fail-safe inductive sensor

GM705S

GIMC-4045-US/2OSSD

  • For ensuring machine safety
  • Certified to the following standards: EN 60947-5-3, IEC 61508 and ISO 13849
  • No special actuator for electronic fail-safe sensors required
  • Connection to safety PLC and safe evaluation units
  • ce
  • ukca
  • tuevnord
  • cul
Product characteristics
Electrical design PNP
Output function 2 x OSSD (A1 and A2)
Enable zone [mm] 4...20
Housing rectangular
Dimensions [mm] 40 x 40 x 66
Application
Special feature Gold-plated contacts
Type of operation continuous operation (maintenance-free)
Safety-related function safe state when undamped
Application industrial application
Electrical data
Operating voltage [V] 19.2...30 DC
Rated insulation voltage [V] 30
Current consumption [mA] < 30
Protection class III
Reverse polarity protection yes
Max. power-on delay time [ms] 5000
Outputs
Electrical design PNP
Output function 2 x OSSD (A1 and A2)
Max. voltage drop switching output DC [V] 2.5; (100 mA)
Output data Interface type C class 0
Output voltage at 24 V compatible with EN 61131-2 inputs type 1, 2, 3
Short-circuit protection yes
Max. capacitive load CL_max [nF] 20
Detection zone
Enable zone [mm] 4...20
Safe switching-off distance s(ar) [mm] 45
Response times
Response time to safety request [ms] 50
Response time when approaching the enable zone [ms] 200
Risk time (response time for safety-related faults) [ms] 100
Operating conditions
Applications class C to EN 60654-1 weatherproof application
Ambient temperature [°C] -25...60
Note on ambient temperature
operational life ≤ 87600 h
Ambient temperature [°C] 10...40
Note on ambient temperature
operational life ≤ 175200 h
Rate of temperature change [K/min] 0.5
Max. relative air humidity [%] briefly: 5...95 %; permanent: 5...70 %
Air pressure [kPa] 80...106
Max. height above sea level [m] 2000
Ionising radiation not permissible
Salt spray no
Protection IP 65; IP 67
Tests / approvals
EMC
IEC 60947-5-2
IEC 60947-5-3
EN 60947-5-3
EN 61000-4-2 ESD 6 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 20 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 61000-4-8 30 A/m
EN 55011 class B
Shock resistance
IEC 60947-5-2
Vibration resistance
IEC 60947-5-2
Safety classification
Complies with the requirements
ISO 13849-1: 2015 category 3, PL e
IEC 61508 SIL 3
IEC 62061 SIL 3
Mission time TM [h] ≤ 175200
Mission time TM (additional indication)
20 years
PFH [1/h] 1E-08
Mechanical data
Weight [g] 355
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 40 x 66
Materials PPE; diecast zinc
Displays / operating elements
Display
operation 1 x LED, green
signal 1 x LED, yellow
Remarks
Remarks
Unless stated otherwise, all data refer to the reference target plate to IEC 60947-5-2 over the whole temperature range.
(FE360 = ST37K) 60x60x1 mm
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated