- Products
- Connection technology
- Programming and communication cables
- Programming and communication cables
- EC2113
Mechanical data
Weight [g] | 130.1 |
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection - CAN adapter
Connector: 1 x DIN connector, straight |
Electrical connection - CAN adapter
Connection | Cable: 1 m, black |
---|
Electrical connection - CAN adapter
Connector: 1 x M12, straight; coding: A |
Electrical connection - RS-232 adapter
Connector: 1 x DIN connector, straight |
Electrical connection - RS-232 adapter
Connection | Cable: 1 m, grey |
---|
Electrical connection - RS-232 adapter
Connector: 1 x Sub D, straight |