ifm Subsidiary Selection
Europe
Austria / Österreich
Belgium / België / Belgique
Bulgaria / България
Czech Republic / Česká republika
Croatia / Hrvatska
Denmark / Danmark
Estonia
Finland / Suomi
France
Germany / Deutschland
Greece / Ελλάς
Hungary / Magyarország
Ireland
Italy / Italia
Latvia
Lithuania
Netherlands / Nederland
Norway
Poland / Polska
Portugal
Romania / România
Slovakia / Slovensko
Slovenia / Slovenija
Spain / España
Sweden / Sverige
Switzerland / Schweiz
Türkiye
Ukraine / Українська
United Kingdom
America
Argentina
Brazil / Brasil
Canada
Chile
México
USA
Asia/Pacific
Australia
China / 中国
Hong Kong, China /香港, 中国
India
Indonesia
Israel
Japan / 日本
Korea / 한국
Malaysia
New Zealand
Singapore
Taiwan, China /臺灣, 中国
United Arab Emirates
Vietnam / Việt Nam
Africa
Namibia
Morocco / Maroc
South Africa
Language
Language
English
Trade partners
To worldwide overview
United Kingdom/English
my ifm
my favourites
Product comparison
Shopping basket
You probably do not come from: United Kingdom.
If necessary, change to:
United States
Support
Company
News
Career
Sustainability
Contact
Products
Industries
Technologies
IIoT & Solutions
my ifm
Supply Chain
Service hotline
0208 213 2222
Search
Products
Accessories
Mounting accessories and fixing technology
Measuring wheels
E60095
Measuring wheel
E60095
MEASURING WHEEL U:200 N:10
Measuring wheel
E60095
MEASURING WHEEL U:200 N:10
For use in combination with encoders
For an exact belt speed measurement
For exact linear measurement in transversal cutting processes
Robust design for use in harsh industrial environments
Technical details
Accessories
Downloads
Further information
Scale drawing
Application
Design
cross-knurl
Operating conditions
Ambient temperature [°C]
-30...80
Mechanical data
Weight [g]
64
Inside diameter [mm]
10
External diameter [mm]
63.6
Materials
wheel: aluminium; surface characteristics: aluminium
Circumference [mm]
200
Remarks
Pack quantity
1 pcs.
E60095 –
MEASURING WHEEL U:200 N:10