You probably do not come from: United Kingdom. If necessary, change to: United States
Service hotline 0208 213 2222
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Couplings for encoders
  5. E60022

Flexible coupling for encoders

E60022

COUPLING 25-10-10-24-SV

Flexible coupling for encoders

E60022

COUPLING 25-10-10-24-SV

  • Clearance-free transmission of rotary movements
  • Efficient vibration damping
  • Excellent compensation of alignment errors
  • Low rigidity of the torsion spring
  • Small restoring forces
Mechanical data
Weight [g] 25.7
Dimensions [mm] Ø 25 / L = 24
Materials aluminium
Tightening torque [Nm] tightening torque screws: 120 Ncm
External diameter D [mm] 25
Inside diameter 1 [mm] 10
Inside diameter 2 [mm] 10
Depth of the clamping hub [mm] 7
Clamping screw [mm] M4 x 6 - ISO 4029 (4x)
Length [mm] 24
Max. revolution, mechanical [U/min] 8000
Max. axial shaft misalignment [mm] ± 0,5
Max. radial shaft misalignment [mm] ± 0,3
Max. angular displacement [°] ± 4,0
Remarks
Remarks
The data indicated apply to couplings with the above hub borings at an ambient temperature of 23 °C.
The values of radial, angular and axial displacement are maximum values which must not reach their maximum simultaneously while in operation.
Pack quantity 1 pcs.