You probably do not come from: United Kingdom. If necessary, change to: United States
Service hotline 0208 213 2222
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables
  5. E43332

Connection cable

E43332

CABLE CAN ADAPTER

Connection cable

E43332

CABLE CAN ADAPTER

  • Reliable connection technology for CAN bus participants
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
  • Gold-plated contacts for reliable electrical connections
Application
Special feature Gold-plated contacts
Design CAN adapter cable
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -30...80
Protection IP 68
Mechanical data
Weight [g] 48.8
Dimensions [mm] 20 x 20 x 55
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated
Electrical connection
Connection Cable: 0.15 m, PUR / PVC, black, Ø 6.8 mm; 4 x 0.25 mm²
Electrical connection - socket
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated