You probably do not come from: United Kingdom. If necessary, change to: United States
Service hotline 0208 213 2222
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. T-pieces
  5. E43316

T-piece

E43316

T-PIPE/G1/2/L100/DN25

T-piece

E43316

T-PIPE/G1/2/L100/DN25

  • Safe installation of process sensors in pipes
  • For use in industrial and hygienic applications
  • Robust stainless steel housing
  • ehedg_t
  • fcm
  • ec19352004
Application
Design for sensors and adapters with process connection G ½ A
Pressure rating [bar] 40
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 327
Materials stainless steel (316L/1.4404)
Sensor connection G 1/2 sealing cone
Process connection welding adapter Ø 29 mm
Surface characteristics Ra/Rz of the wetted parts 0.8 / 4
Accessories
Items supplied
O-ring: 1, FKM
Remarks
Pack quantity 1 pcs.