• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. E33902

Process adapter Tri-Clamp

E33902

ADAPT G3/4-CLAMP ISO2852/2

Process adapter Tri-Clamp

E33902

ADAPT G3/4-CLAMP ISO2852/2

  • For the installation of process sensors in containers and pipes
  • Easy, quick and secure mounting
  • Particularly suited for use in hygienic applications
  • Stainless steel adapter for the requirements of the food and beverage industry
  • High pressure rating
Article no longer available - archive entry
Application
Pressure rating [bar] 16
Mechanical data
Weight [g] 275.8
Materials stainless steel (316L/1.4435)
Sensor connection G 3/4
Process connection Clamp DN50 (2") DIN 32676 (ISO 2852)
Surface characteristics Ra/Rz of the wetted parts 0.4 / 4
Remarks
Pack quantity 1 pcs.