• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. E33901

Process adapter Tri-Clamp

E33901

ADAPT G3/4-CLAMP ISO2852/1-1.5

Process adapter Tri-Clamp

E33901

ADAPT G3/4-CLAMP ISO2852/1-1.5

  • For the installation of process sensors in containers and pipes
  • Easy, quick and secure mounting
  • Particularly suited for use in hygienic applications
  • Stainless steel adapter for the requirements of the food and beverage industry
  • High pressure rating
Article no longer available - archive entry
Alternative articles: E33201 or E33401 Product comparison: E33901 / E33201 / E33401 When selecting an alternative article and accessories please note that technical data may differ!
Application
Pressure rating [bar] 16
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 165.5
Materials (wetted parts) stainless steel (316L/1.4404) ; surface characteristics : Ra<0,4 / Rz 4
Sensor connection G 3/4
Process connection Clamp DN25...DN40 (1...1,5") DIN 32676 (ISO 2852)
Hygienic equipment class to DIN 11866 H4
Remarks
Pack quantity 1 pcs.