Special feature | Free from silicone; Gold-plated contacts |
---|---|
Design | camera with video output O2M20x |
Free from silicone | yes |
Operating voltage [V] | < 60 DC |
---|---|
Protection class | II |
Max. current load total [A] | 4 |
Ambient temperature [°C] | -45...85 |
---|---|
Protection | IP 67 |
Weight [g] | 589.5 |
---|---|
Materials | housing: PVC; Sealing: EPDM |
Material nut | PVC |
Pack quantity | 1 pcs. |
---|
Cable: 11 m, PVC, black, Ø 6 mm; 3 x 0.34 mm² / AWG 22 + 1 x 0.11 mm² / AWG 26 |
Connector: 1 x M16, straight; coding: A; Locking: PVC; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm |