You probably do not come from: United Kingdom. If necessary, change to: United States
Service hotline 0208 213 2222
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting sets
  5. E21280

Slot mask

E21280

SLIT DIAPHRAGM O6 0,5 X 8 MM

Slot mask

E21280

SLIT DIAPHRAGM O6 0,5 X 8 MM

  • For detecting tiny objects
  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
Application
Design for types O6E / O6S Kunststoff
Application [m] 0.8
Detection zone
Diameter of the smallest detectable object [mm] 0.3
Mechanical data
Weight [g] 4.5
Dimensions [mm] 33.5 x 12.5 x 2.8
Materials stainless steel (301/1.4310)
Remarks
Remarks
The smallest object can only be detected if a mask is attached to both transmitter and receiver.
Pack quantity 1 pcs.