You probably do not come from: United Kingdom. If necessary, change to: United States
Service hotline 0208 213 2222
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Mounting sets
  5. E21277

Pinhole mask

E21277

PINHOLE O6 0,5 MM

Pinhole mask

E21277

PINHOLE O6 0,5 MM

  • For detecting tiny objects
  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
Application
Design for types O6E / O6S Kunststoff
Application [m] 0.08
Detection zone
Diameter of the smallest detectable object [mm] 0.2
Mechanical data
Weight [g] 4.6
Dimensions [mm] 33.5 x 12.5 x 2.8
Materials stainless steel (301/1.4310)
Remarks
Remarks
The smallest object can only be detected if a mask is attached to both transmitter and receiver.
Pack quantity 1 pcs.