You probably do not come from: United Kingdom. If necessary, change to: United States
Service hotline 0208 213 2222
  1. Products
  2. Accessories
  3. Mounting accessories and fixing technology
  4. Symbol discs and surrounds
  5. E12377

Symbol disc for illuminated pushbutton

E12377

CAP M22 SYMBOL START

Symbol disc for illuminated pushbutton

E12377

CAP M22 SYMBOL START

  • Simple clipping of the symbol disc in the touch sensor
  • Robust design for use in harsh industrial environments
  • Reliable, clearly visible marking of the function
Application
Design for type KT M22
Mechanical data
Weight [g] 2.2
Dimensions [mm] Ø 15.5
Materials PA Grilamid TR 90UV
Remarks
Remarks
snap-fit once only - cannot be removed
Pack quantity 2 pcs.