- Products
- Accessories
- Mounting accessories and fixing technology
- Mounting accessories for cylinder sensors
- E12232
Application
Design | for types MKT, for types MKT |
---|
Mechanical data
Weight [g] | 20.2 |
---|---|
Materials | Adapter: aluminium; screw: stainless steel |
Tightening torque [Nm] | 0.5 |
Clamping range [mm] | 9...13.5 |
Remarks
Pack quantity | 1 pcs. |
---|