You probably do not come from: United Kingdom. If necessary, change to: United States
Service hotline 0208 213 2222
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. E12168

Connecting cable with socket

E12168

ADOAH080MSS0005B08

Connecting cable with socket

E12168

ADOAH080MSS0005B08

  • 8-pole connection
  • High protection rating for the requirements of harsh industrial environments
  • Reliable transmission of the sensor signals
  • Wide operating temperature range
  • Angled type for use where space is restricted
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
  • ce
  • ukca
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Max. current load total [A] 2
Operating conditions
Ambient temperature [°C] -40...80
Protection IP 68
Mechanical data
Weight [g] 284
Dimensions [mm] 28 x 15 x 38
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, black; 8 x 0.25 mm² (14 x Ø 0.15 mm )
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 1...1.5 Nm