You probably do not come from: United Kingdom. If necessary, change to: United States
Service hotline 0208 213 2222
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. E12166

Connecting cable with socket

E12166

ADOGH080MSS0005B08

Connecting cable with socket

E12166

ADOGH080MSS0005B08

  • 8-pole connection
  • High protection rating for the requirements of harsh industrial environments
  • Reliable transmission of the sensor signals
  • Wide operating temperature range
For 8-pole sockets the core colours are not standardised. Please note the wiring of the sensor and the sockets (see data sheet).
  • ce
  • ukca
Application
Special feature Drag chain suitability
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Max. current load total [A] 2
Operating conditions
Ambient temperature [°C] -40...80
Protection IP 67
Mechanical data
Weight [g] 292.5
Dimensions [mm] 15 x 15 x 43
Materials housing: TPU black
Moulded-body material TPU
Material nut brass, nickel-plated
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 15 x cable diameter
travel speed max. 3 m/s
bending cycles > 1 Mio.
torsional strain ± 30 °/m
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, black; 8 x 0.25 mm² (14 x Ø 0.15 mm )
Electrical connection - socket
Connection Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Tightening torque: 1...1.5 Nm