• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Connection technology
  3. Y-splitters
  4. Y-splitters
  5. E11569

Y-splitter

E11569

Safety splitter box

Y-splitter

E11569

Safety splitter box

  • For the pseudo-serial connection of fail-safe switches
  • High protection rating for the requirements of harsh industrial environments
  • Wide operating temperature range
Application
Design T-piece for the pseudo-serial connection of fail-safe sensors
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Max. current load per module/slot [A] 4
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 68
Mechanical data
Weight [g] 31.4
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.