- Products
- AC1354
AS-Interface Modbus/TCP gateway with PLC
AC1354
ControllerE 2Master Ethernet
AS-Interface Modbus/TCP gateway with PLC
AC1354
ControllerE 2Master Ethernet
- With integrated fieldbus interface
- Reliable and fast data exchange with the sensor actuator level
- Colour display for indicating the status of all AS-i slaves
- User-friendly and simple configuration, set-up and diagnosis
- Quick-setup menu with intuitive operation
Article no longer available - archive entry
Alternative articles: AC1358 Product comparison: AC1354 / AC1358 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application | decentralised controller |
---|
Electrical data
Operating voltage [V] | 24 DC; ("supply class 2" to cULus) |
---|---|
Insulation rating [V] | 500 |
Current consumption [mA] | < 400 |
Max. current consumption from AS-i [mA] | 10 |
Max. power consumption [VA] | 10 |
Number of AS-i masters | 2 |
Electrical separation | yes |
Interfaces
Communication interface | RS232; Ethernet |
---|
Transmission rate | 10; 100 | |
---|---|---|
Connector type | RJ45 | |
Protocol | Modbus TCP | |
Usage type | data transmission; programming | |
Note on interfaces |
|
Number of R232 interfaces | 1 | |
---|---|---|
Transmission rate | 9600...115200 Baud | |
Connector type | RJ11 | |
Usage type | programming | |
Note on interfaces |
|
Operating conditions
Ambient temperature [°C] | 0...60 |
---|---|
Storage temperature [°C] | -20...70 |
Protection | IP 20 |
AS-i classification
AS-i version | 2.1 |
---|---|
AS-i master profile | M3 |
Mechanical data
Weight [g] | 570.8 |
---|---|
Housing | housing for DIN rail mounting |
Materials | aluminium; steel sheet galvanised |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|