You probably do not come from: Australia. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Calibration certificates, material certificates and services
  4. Calibration certificates
  5. ZC0017

ISO calibration certificate for temperature sensors 5-point

ZC0017

ISO-Kalibrierung Temp. 5-Pkt

ISO calibration certificate for temperature sensors 5-point

ZC0017

ISO-Kalibrierung Temp. 5-Pkt

  • Calibration certificate for temperature sensors
  • With five measuring points
  • For defining the measurement uncertainty
  • For ensuring a constant product quality
Mechanical data
Weight [g] 19.171
Remarks
Remarks
the ISO calibration certificate is not recognised according to the EA MLA (Multilateral Agreement) and is therefore considered as not traced.
The calibration certificate must be ordered in conjunction with a sensor.
The corresponding sensor is delivered along with the calibration certificate.
The calibration certificate is in two languages (German/English).
Subsequent orders are only possible if the sensor is in a clean condition upon return.
In the internet version of the data sheet a sample certificate is stored in the tab "Downloads".
Other data
Measurement points (to ISO 9110)
1 20 °C
2 65 °C
3 85 °C
4 100 °C
5 123 °C