• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Probe sensors
  5. TT3050

Temperature probe sensor

TT3050

TT-300KBBD10-...../US/

Temperature probe sensor

TT3050

TT-300KBBD10-...../US/

  • Precise temperature measurement in containers, tanks and pipes
  • For the connection to an evaluation unit
  • Very short response time for use in processes with fast temperature fluctuations
  • Robust stainless steel housing with high protection rating and high pressure rating
  • Variable process connection using adapters
  • ce
  • cul
Product characteristics
Measuring range
-40...150 °C -40...302 °F
Process connection Ø 10 mm
Installation length EL [mm] 360
Application
Special feature Gold-plated contacts
Measuring element 1 x Pt 1000; (to DIN EN 60751, class A)
Media liquids and gases
Pressure rating [bar] 160
Minimum installation depth [mm] 15
Electrical data
Protection class III
Measuring/setting range
Probe length L [mm] 360
Measuring range
-40...150 °C -40...302 °F
Accuracy / deviations
Accuracy [K] ± (0,15 K + 0,002 x|t|)
Response times
Dynamic response T05 / T09 [s] 1 / 3; (to DIN EN 60751)
Operating conditions
Ambient temperature [°C] -25...80
Note on ambient temperature
plug area
Storage temperature [°C] -40...100
Protection IP 68; IP 69K
Tests / approvals
Shock resistance
DIN EN 60068-2-27 50 g (11 ms)
Vibration resistance
DIN EN 60068-2-6 5 g (10...2000 Hz)
MTTF [years] 22831
Mechanical data
Weight [g] 100.3
Dimensions [mm] Ø 10
Materials stainless steel (316L/1.4404)
Materials (wetted parts) stainless steel (316L/1.4404)
Process connection Ø 10 mm
Probe diameter [mm] 10
Installation length EL [mm] 360
Remarks
Remarks
The values for accuracy apply to flowing water.
Pack quantity 1 pcs.
Electrical connection
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated