• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Bolt-on and screw-in sensors
  5. TS522A

Temperature cable sensor with bolt-on sensor

TS522A

TS-500KEKD06...../5M/3D/3G

Temperature cable sensor with bolt-on sensor

TS522A

TS-500KEKD06...../5M/3D/3G

  • Precise temperature measurement on machine surfaces
  • For applications in hazardous areas
  • Compact housing for installation where space is restricted
  • High precision across the entire temperature measurement range

This product holds ATEX hazardous approval exclusively and is not certified to meet Australian standards.

  • ce
  • ex
Product characteristics
Measuring range
-20...115 °C -4...239 °F
Process connection bolt-on sensor 10 x 10 x 42 mm
Application
Measuring element 1 x Pt 100; (to DIN EN 60751, class A)
Installation surface mount RTD for solid bodies
Electrical data
Protection class III
Measuring/setting range
Measuring range
-20...115 °C -4...239 °F
Note on measuring range
measuring range for non-ATEX applications: -20...150 °C / -4...302 °F
Accuracy / deviations
Accuracy [K] ± (0,15 K + 0,002 x|t|)
Response times
Dynamic response T05 / T09 [s] 13 / 39
Operating conditions
Protection IP 67
Tests / approvals
ATEX marking II 3D Ex tc IIIC T135°C Dc X
II 3G Ex nA IIC T4 Gc X
MTTF [years] 19025.9
Mechanical data
Weight [g] 232
Housing bolt-on sensor
Dimensions [mm] 10 x 10 x 42
Materials stainless steel (316L/1.4404)
Process connection bolt-on sensor 10 x 10 x 42 mm
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 5 m, silicone