• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Bolt-on and screw-in sensors
  5. TS4759

Temperature cable sensor with screw-in sensor

TS4759

TS-PT100-SCREW-IN M5/4M

Temperature cable sensor with screw-in sensor

TS4759

TS-PT100-SCREW-IN M5/4M

  • Precise temperature measurement on machine surfaces
  • For the connection to an evaluation unit
  • Compact housing for installation where space is restricted
  • Large temperature measurement range
  • ce
Product characteristics
Measuring range
-30...180 °C -22...356 °F
Process connection threaded connection M5 external thread
Application
Measuring element 1 x Pt 100; (to DIN EN 60751, class A)
Installation surface mount RTD for solid bodies
Electrical data
Protection class III
Measuring/setting range
Measuring range
-30...180 °C -22...356 °F
Accuracy / deviations
Accuracy [K] ± (0,15 K + 0,002 x|t|)
Response times
Dynamic response T05 / T09 [s] 3 / 8; (to DIN EN 60751)
Operating conditions
Protection IP 67
Tests / approvals
MTTF [years] 12683.9
Mechanical data
Weight [g] 159.6
Housing screw-in sensor
Dimensions [mm] M5
Thread designation M5
Materials stainless steel (316L/1.4404)
Process connection threaded connection M5 external thread
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 4 m, silicone