• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Bolt-on and screw-in sensors
  5. TS2659
  • dnv_gl
  • ce
Product characteristics
Measuring range
-30...180 °C -22...356 °F
Process connection threaded connection M6 external thread
Application
Measuring element 1 x Pt 100; (to DIN EN 60751, class A)
Installation surface mount RTD for solid bodies
Electrical data
Protection class III
Measuring/setting range
Measuring range
-30...180 °C -22...356 °F
Accuracy / deviations
Accuracy [K] ± (0,15 K + 0,002 x|t|)
Response times
Dynamic response T05 / T09 [s] 3 / 8; (to DIN EN 60751)
Operating conditions
Protection IP 67
Tests / approvals
MTTF [years] 10377.8
Mechanical data
Weight [g] 110.7
Housing cylindrical
Design screw-in sensor
Materials stainless steel (316L/1.4404)
Process connection threaded connection M6 external thread
Probe diameter [mm] 4
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, silicone
Connection Connector: 1 x M12; coding: A