• Products
  • Industries
  • IIoT & Solutions
  • Service
  • Company
  1. Products
  2. Sensors
  3. Temperature sensors
  4. Bolt-on and screw-in sensors
  5. TS2256

Temperature cable sensor with process connection

TS2256

TS-200KCID06-...../US/ /V

Temperature cable sensor with process connection

TS2256

TS-200KCID06-...../US/ /V

  • Precise temperature measurement in containers, tanks and pipes
  • For the connection to an evaluation unit
  • Easy process adaptation via clamp fitting or protective tube
  • High precision across the entire temperature measurement range
  • Simple and 100% sealed connection via M12 connector
  • dnv_gl
  • ce
Product characteristics
Measuring range
-50...250 °C -58...482 °F
Process connection Ø 6 mm
Installation length EL [mm] 50
Application
Measuring element 1 x Pt 100; (to DIN EN 60751, class A)
Media liquids and gases
Minimum installation depth [mm] 15
Electrical data
Protection class III
Measuring/setting range
Probe length L [mm] 50
Measuring range
-50...250 °C -58...482 °F
Note on measuring range
stationary: 280 °C / 536 °F (10000 h)
Accuracy / deviations
Accuracy [K] ± (0,15 K + 0,002 x|t|)
Response times
Dynamic response T05 / T09 [s] 11 / 37; (to DIN EN 60751)
Operating conditions
Protection IP 67
Tests / approvals
MTTF [years] 11415.5
Mechanical data
Weight [g] 72.7
Dimensions [mm] Ø 6
Materials stainless steel (316Ti/1.4571); PFA/PTFE
Materials (wetted parts) stainless steel (316Ti/1.4571)
Process connection Ø 6 mm
Probe diameter [mm] 6
Installation length EL [mm] 50
Remarks
Remarks
The values for accuracy apply to flowing water.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PTFE
Connection Connector: 1 x M12; coding: A